Product Number: HF5G2.5

MachFlex™ High Flex 350YY, 4+1G C 2.5mm² Str BC, PVC Ins, PVC Jkt

MachFlex™ High Flex 350YY Control VDE Certified, 4 Conductor + 1 Ground 2.5mm² Stranded Bare Copper, PVC Insulation, PVC Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Applicable for high flexible (up to 5 million flex cycles) installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 4 2.5 mm² Stranded Class 6 BC - Bare Copper
Ground 1 2.5 mm² Stranded Class 6 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Black #1, Black #2, Black #3, Black #4
Ground PVC - Polyvinyl Chloride Yellow/Green

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

11.2 mm (0.441 in)

Voltage

Voltage Rating
300/500 V (Max. Operating Voltage)

Temperature

Installation Continuous Flexing
-40°C to +80°C(Fixed installation) 0°C to +70°C

Bend Radius

Installation Min. Flexing Min.
44.8 mm (1.76 in) 84 mm

Bend Radius Table Notes

Drag Chain Performance : 1m Travel Distance, Travel Speed 2m/s, Acceleration 4m/s² ≥ 5,000,000 Cycles; 3m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 1,000,000 Cycles; 5m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 200,000 Cycles

Bulk Cable Weight

215 kg/km (144 lbs/1000ft)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54), Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

Third Party Performance Verification

VDE Certification No. 40051701, VDE Registration No. F743

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

VDE 0285-525-2-11, VDE 0285-525-2-51

Update and Revision

Revision Number: 0.68 Revision Date: 02-03-2026

Update and Revision

Revision Number: 0.68 Revision Date: 02-03-2026


Part Numbers

Item # Color Length
HF5G2.5 010100M Black, RAL 9004 100 m
HF5G2.5 010200M Black, RAL 9004 200 m
HF5G2.5 010300M Black, RAL 9004 300 m
HF5G2.5 G8U100M Gray, RAL 7001 100 m
HF5G2.5 G8U200M Gray, RAL 7001 200 m
HF5G2.5 G8U300M Gray, RAL 7001 300 m