Product Number: 23539D

ACIC 300V, 16 Pr #16 Str TC, XLPE Ins E1, IS/OS, PVC Jkt, AIA Armor, PVC Jkt, 90C Wet 105C Dry CSA HLABCD SUN RES -40C

Canadian Instrumentation Cable TC-ACIC 300V, 16 Pair 16AWG (7x24) Tinned Copper, XLPE Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 90C Wet 105C Dry CSA HLABCD SUN RES -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 16 16 AWG 7x24 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) XLP, XLPO, XLPE (Thermoset) 0.025 in (0.64 mm) 0.108 in mm Black and White and Numbered

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (7x24) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26.5) TC

Inner Jacket

Material Nom. Thickness Nom. Diameter Ripcord Color
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.116 in (28.35 mm) Yes Black

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 1.376 in (34.95 mm) 1.381 in (35.08 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.052 in (1.3 mm) 1.480 in (37.59 mm) Yes

Overall Cable Diameter (Nominal)

1.480 in (37.59 mm)

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
4.6 Ohm/1000ft 5.47 Ohm/1000ft (17.9 Ohm/km) 9.5 Amps per Conductor at 30ºC

Voltage

Voltage Rating
300 V

Temperature

Operating
-40°C To +90°C Wet/105°C Dry

Bend Radius

Stationary Min. Installation Min.
17.76 in (451.1 mm) 17.76 in (451.1 mm)

Max. Pull Tension

1401 lbs (635.5 kg)

Bulk Cable Weight

1008 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

CEC / C(UL) Compliance

ACIC, HLABCD

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.78 Revision Date: 03-11-2026

Update and Revision

Revision Number: 0.78 Revision Date: 03-11-2026


Part Numbers

Item # Putup Type
23539D 0602500 Reel
23539D 0603280 Reel
23539D 0605000 Reel