Product Number: 26523

ACIC 300V, 2 Tri #18 Str TC, PVC Ins E1, IS/OS, PVC Jkt, SIA Armor, PVC Jkt, 105C Dry 75C Wet CSA HLBCD SUN RES -40C

Canadian Instrumentation Cable TC-ACIC 300V, 2 Triad 18AWG (7x26) Tinned Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, PVC Inner Jacket, Steel Interlock Armor, PVC Outer Jacket, 105C Dry 75C Wet CSA HLBCD SUN RES -40C

  • Availability:
    Global
  • Status:
    Active
26523

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 AWG 7x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.096 in (2.4 mm) Red, Black, White

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Inner Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
Polyester Tape PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.507 in (12.9 mm) Yes

Armor

Armor Type & Material Armor Thickness Armor Material Diameter
SIA - Steel Interlock Armor 0.025 in (0.64 mm) 0.727 in (18.5 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.052 in (1.3 mm) 0.831 in (21.1 mm)

Overall Cable Diameter (Nominal)

0.831 in (21.1 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
Triad(s) 7.4 Ohm/1000ft 7.06 Ohm/km (2.15 Ohm/1000ft) 9.1 Amps per Conductor at 30ºC

Voltage

Voltage Rating
300 V (ACIC)

Temperature

Operating
-40°C To +75°C Wet, -40°C To +105°C Dry

Bend Radius

Stationary Min. Installation Min.
9.97 in (253 mm) 9.97 in (253 mm)

Max. Pull Tension

369.4 lbs (167.6 kg)

Bulk Cable Weight

452 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance

CEC / C(UL) Compliance

HL, ACIC

Update and Revision

Revision Number: 0.97 Revision Date: 01-10-2024

Update and Revision

Revision Number: 0.97 Revision Date: 01-10-2024