Product Number: 29006

600V ACIC, (12) 16 AWG (7x24) BC+Grd, XLPE/PVC/PVC, AIA Armor

Twelve 16 AWG stranded (7x24) bare copper conductors plus bare copper ground wire, cross-linked polyethylene insulation, PVC inner jacket, aluminum interlocked armor, PVC outer jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 12 16 AWG 7x24 BC - Bare Copper
Ground Wire 1 16 AWG 7x24 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.030 in (0.76 mm) 0.118 in (3.00 mm) White and Numbered, Black and Numbered
Ground Wire XLP, XLPO, XLPE (Thermoset) 0.030 in (0.76 mm) 0.118 in (3.00 mm) Green

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter Ripcord Color
PVC - Polyvinyl Chloride 0.63 in (16 mm) 0.651 in (16.5 mm) Yes Black

Inner Jacket Table Notes

Separator-CORR. MYLAR Tape

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.025 in (0.64 mm) 0.876 in (22.3 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.052 in (1.3 mm) 0.980 in

Overall Cable Diameter (Nominal)

0.980 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 4.45 Ohm/1000ft 12.6 Amps per Conductor at 30ºC
Ground Wire 4.45 Ohm/1000ft (14.6 Ohm/km) 19 Amps per Conductor at 25ºC

Voltage

Voltage Rating
600 V

Temperature

Operating
-40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
11.76 in (298.7 mm) 11.76 in

Max. Pull Tension

464.1 lbs (210.5 kg)

Bulk Cable Weight

425 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

CEC / C(UL) Compliance

HL, ACIC

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.201 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.201 Revision Date: 05-31-2024