Product Number: 1114A

Type EX Thermocouple, 1 Pr #16 Sol, FEP Ins Wht, Red, OS, Purple FEP Jkt, 300V PLTC CL2P 200C SUN RES

Type EX Thermocouple, 1 Pair 16AWG (Solid) Chromel+Constantan, FEP Insulation Wht, Red Color Code, Overall Beldfoil® Shield, Purple FEP Outer Jacket, PLTC CL2P 200C SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),Thermocouple, distributed control system (DCS),programmable logic controller (PLC)

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 16 AWG Solid Chromel & Constantan

Insulation

Element Material Nom. Thickness Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene 0.010 in (0.25 mm) Purple & Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.012 in (0.30 mm) 0.172 in (4.37 mm)

Overall Cable Diameter (Nominal)

0.172 in (4.37 mm)

Electricals

Element
Pair(s)

Electricals Table Notes

Conductor DCR (Nom): 165 Ohm/1000ft (Chromel), 121 Ohm/1000ft (Constantan)

Nom Outer Shield DCR

5.5 Ohm/1000ft (18 Ohm/km)

Voltage

UL Voltage Rating
300 V (PLTC), 300 V (CL3P)

Temperature

UL Temperature Operating
200°C -70°C to +200°C

Bend Radius

Stationary Min. Installation Min.
1.7 in (43 mm) 1.7 in (43 mm)

Max. Pull Tension

83 lbs (38 kg)

Bulk Cable Weight

31 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), T-29-520

NEC / UL Compliance

Article 725, CL3P, PLTC

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ISA MC 96.1-1982 Type EX

Notes

Chromel and Constantan are Hoskins Manufacturing Company trademarks.

Update and Revision

Revision Number: 0.565 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Update and Revision

Revision Number: 0.565 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.


Part Numbers

Item # Color Putup Type Length UPC Footnote
1114A 0075000 Violet Reel 5,000 ft 612825107019 C Z