Product Number: 1480A

Inst, 24 Pr #18+22 Str BC, PVC Ins E1, IS/OS, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 24 Pair 18+22AWG (7x26+7x30) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 24 18 AWG 7x26 BC - Bare Copper
Comm Wire(s) 1 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.080 in (2.0 mm) ICEA Chart E1
Comm Wire(s) PVC - Polyvinyl Chloride 0.019 in (0.48 mm) 0.066 in (1.7 mm) Orange

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC
Comm Wire(s) No Shield

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.074 in (1.9 mm) 1.061 in (26.95 mm) Yes

Overall Cable Diameter (Nominal)

1.061 in (26.95 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Max. Current
Pair(s) 6.66 Ohm/1000ft 8.48 Ohm/1000ft (27.8 Ohm/km) 51 pF/ft (170 pF/m) 95 pF/ft (310 pF/m) 0.19 µH/ft (0.62 µH/m) 5 Amps per conductor @ 30°C
Comm Wire(s) 17.2 Ohm/1000ft (56.4 Ohm/km) 9.6 Amps per conductor @ 30°C

Nom Outer Shield DCR

3.8 Ohm/1000ft (12 Ohm/km)

Voltage

UL Voltage Rating
300 V (PLTC, CMG, AWM 2464), 150 V (ITC)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Bend Radius

Stationary Min. Installation Min.
12.7 in (323 mm) 12.7 in (323 mm)

Max. Pull Tension

1119 lbs (507.6 kg)

Bulk Cable Weight

520 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.602 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Update and Revision

Revision Number: 0.602 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.


Part Numbers

Item # Color Putup Type Length UPC Footnote
1480A 0102500 Black Reel 2,500 ft 612825115496 C Z
1480A 0105000 Black Reel 5,000 ft 612825115557 C Z
1480A 0061000 Blue, Light Reel 1,000 ft 612825115472 C