Product Number: 1493A

Inst, 4 Pr #16+22 Str BC, PVC Ins E1, IS/OS, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 4 Pair 16+22AWG (7x24+7x30) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 16 AWG 7x24 BC - Bare Copper
Comm Wire(s) 1 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PVC - Polyvinyl Chloride 0.021 in (0.53 mm) Black, White and Numbered
Comm Wire(s) PVC - Polyvinyl Chloride 0.019 in (0.48 mm) Orange

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC
Comm Wire(s) No Shield

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (7x24) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 0.580 in (14.7 mm) Yes

Overall Cable Diameter (Nominal)

0.580 in (14.7 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Other (Conds + Shield)
Pair(s) 3.67 Ohm/1000ft (12.0 Ohm/km) 60 pF/ft (200 pF/m)
Comm Wire(s) 14.7 Ohm/1000ft (48.2 Ohm/km)

Nom Outer Shield DCR

3.14 Ohm/1000ft (10.3 Ohm/km)

Voltage

UL Voltage Rating
300 V (PLTC, CMG, UL AWM 2464), 150 V (ITC)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Bend Radius

Stationary Min. Installation Min.
5.8 in (150 mm) 5.8 in (150 mm)

Max. Pull Tension

420 lbs (190 kg)

Bulk Cable Weight

173 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 (FT4 Loading), FT4, T-29-520, 1202

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.576 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Update and Revision

Revision Number: 0.576 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.


Part Numbers

Item # Color Putup Type Length UPC Footnote
1493A 0107500 Black Reel 7,500 ft 612825115663 C Z