3044A

Inst, 2 Tri #16+22 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC ITC CMG

3044A
UL Instrumentation, 2 Triad 16+22AWG (7x24+7x30) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Triad(s) 2 16 AWG 7x24 BC - Bare Copper
Comm Wire(s) 1 22 AWG 7x30 BC - Bare Copper
Insulation
Element Material Nom. Thickness Color Code
Triad(s) PVC - Polyvinyl Chloride 0.016 in (0.41 mm) Black, White, Red and Numbered
Comm Wire(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) Orange
Inner Shield
Element Shield Type
Comm Wire(s) No Shield
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (7x24) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 0.474 in (12.0 mm) Yes

Overall Cable Diameter (Nominal)

0.474 in (12.0 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR
Pair(s) 3.7 Ohm/1000ft (12 Ohm/km)
Comm Wire(s) 14.7 Ohm/1000ft (48.2 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG, PLTC, UL AWM 2464), 150 V (ITC)
Mechanical Characteristics
Temperature
UL Temperature Operating
105°C -30°C to +105°C
Bend Radius
Stationary Min. Installation Min.
4.7 in (120 mm) 4.7 in (120 mm)

Max. Pull Tension

259 lbs (117 kg)

Bulk Cable Weight

120 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 (FT4 Loading), FT4, 1202

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

History

Update and Revision

Revision Number: 0.56 Revision Date: 01-11-2024