Product Number: 3048A

Inst, 8 Tri #16+22 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 8 Triad 16+22AWG (7x24+7x30) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 8 16 AWG 7x24 BC - Bare Copper
Comm Wire(s) 1 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Color Code
Triad(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) Black, White, Red and Numbered
Comm Wire(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) Orange

Inner Shield

Element Shield Type
Comm Wire(s) No Shield

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (7x24) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.756 in (19.2 mm) Yes

Overall Cable Diameter (Nominal)

0.756 in (19.2 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield)
Pair(s) 3.7 Ohm/1000ft (12 Ohm/km) 54.1 pF/ft (177 pF/m) 97.3 pF/ft (319 pF/m)
Comm Wire(s) 14.7 Ohm/1000ft (48.2 Ohm/km)

Voltage

UL Voltage Rating
300 V (CMG, PLTC, UL AWM 2464), 150 V (ITC)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Bend Radius

Stationary Min. Installation Min.
7.6 in (190 mm) 7.6 in (190 mm)

Max. Pull Tension

902 lbs (409 kg)

Bulk Cable Weight

375 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 (FT4 Loading), FT4, T-29-520, 1202

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

Update and Revision

Revision Number: 0.172 Revision Date: 01-11-2024

Update and Revision

Revision Number: 0.172 Revision Date: 01-11-2024