Product Number: 3112A

Type KX Thermocouple, 1 Pr #20 Sol, PVC Ins Yel, Red, OS, Yellow PVC Jkt, 300V PLTC ITC CMG

Type KX Thermocouple, 1 Pair 20AWG (Solid) Chromel+Alumel, PVC Insulation Yel, Red Color Code, Overall Beldfoil® Shield, Yellow PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),Thermocouple, distributed control system (DCS),programmable logic controller (PLC)

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 20 AWG Solid Chromel & Alumel

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.021 in (0.53 mm) 0.074 in (1.9 mm) Yellow & Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.226 in (5.74 mm) Yes

Overall Cable Diameter (Nominal)

0.226 in (5.74 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Pair(s) 11.3 Ohm/1000ft 3.8 Amps per Conductor at 25ºC

Electricals Table Notes

Conductor DCR (Nom): 400.4 Ohm/1000ft (Chromel), 161.1 Ohm/1000ft (Alumel)

Nom Outer Shield DCR

12.39 Ohm/1000ft (40.65 Ohm/km)

Voltage

UL Voltage Rating
300 V (PLTC, CMG, UL AWM 2464)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Bend Radius

Stationary Min. Installation Min.
2.3 in (58 mm) 2.3 in (58 mm)

Max. Pull Tension

46 lbs (21 kg)

Bulk Cable Weight

22 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, IEEE 1202

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ISA MC 96.1-1982 Type KX

Notes

Chromel and Alumel are Hoskins Manufacturing Company trademarks.

Update and Revision

Revision Number: 0.602 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Update and Revision

Revision Number: 0.602 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.


Part Numbers

Item # Color Putup Type Length UPC Footnote
3112A 0041000 Yellow Reel 1,000 ft 612825141891 C
3112A 0045000 Yellow Reel 5,000 ft 612825141907 C Z