Product Number: 3115A

Type JX Thermocouple, 2 Pr #20+22 Sol, PVC Ins Wht, Red, IS/OS, Blk PVC Jkt, 300V PLTC ITC CMG

Type JX Thermocouple, 2 Pair 20+22AWG (Solid) Iron+Constantan, PVC Insulation Wht, Red Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 20 AWG Solid Iron & Constantan
Comm 1 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.021 in (0.53 mm) 0.074 in (1.9 mm) Red and White and Numbered
Comm PVC - Polyvinyl Chloride 0.019 in (0.48 mm) 0.067 in (1.7 mm) Orange

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.042 in (1.1 mm) 0.378 in

Overall Cable Diameter (Nominal)

0.328 in

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
Iron 69 Ohm/1000ft 8.7 Ohm/1000ft (29 Ohm/km)
Constantan 293 Ohm/1000ft (961 Ohm/km)
Comm 17.2 Ohm/1000ft (56.4 Ohm/km) 5 Amps per Conductor at 25ºC

Nom Outer Shield DCR

10.8 Ohm/1000ft (35.4 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
UL: 105°C, AWM 2464: 80°C -20°C to +105°C

Bend Radius

Stationary Min. Installation Min.
3.28 in (83.3 mm) 3.28 in

Max. Pull Tension

445 lbs (202 kg)

Bulk Cable Weight

68 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ISA MC 96.1-1982 Type JX

Notes

Iron & Constantan = ""Constantan is a Hoskins Manufacturing Company trademark.""

Update and Revision

Revision Number: 0.428 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Update and Revision

Revision Number: 0.428 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.


Part Numbers

Item # Color Putup Type Length UPC Footnote
3115A 0105000 Black Reel 5,000 ft 612825141952 C Z