Product Number: 32P1808

Inst PVC/PVC, 8 Pr #18 Str BC, PVC Ins E1, IS/OS, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 8 Pair 18AWG (7x26) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 8 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.080 in (2.0 mm) Black and White and Numbered

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.618 in (15.7 mm) Yes

Overall Cable Diameter (Nominal)

0.618 in (15.7 mm)

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
6.8 Ohm/1000ft (22 Ohm/km) 12.3 Ohm/1000ft (40.4 Ohm/km) 7 Amps per Conductor at 25ºC

Nom Outer Shield DCR

9.0 Ohm/1000ft (30 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
UL: 105°C, AWM 2464: 80°C -20°C to +105°C

Bend Radius

Stationary Min. Installation Min.
6.18 in (157 mm) 6.18 in (157 mm)

Max. Pull Tension

440 lbs (200 kg)

Bulk Cable Weight

192 lbs/1000ft (286 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

Update and Revision

Revision Number: 0.344 Revision Date: 01-15-2026

Update and Revision

Revision Number: 0.344 Revision Date: 01-15-2026


Part Numbers

Item # UPC
32P1808 0105000 612825360070