Product Number: 83952

Type KX Thermocouple, 1 Pr #20 Str, FEP Ins Yel, Red, Yellow FEP Jkt, 300V CL3P 200C PLTC SUN RES

Type KX Thermocouple, 1 Pair 20AWG (7x28) Chromel+Alumel, FEP Insulation Yel, Red Color Code, Yellow FEP Outer Jacket, CL3P 200C PLTC SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 20 7x28 Chromel & Alumel

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene 0.01 in (0.25 mm) 0.058 in (1.5 mm) Yellow and Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Tri-Laminate (Alum+Poly+Alum) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.012 in (0.30 mm) 0.145 in (3.68 mm)

Electricals

Element Nom. Conductor DCR
Chromel 372 Ohm/1000ft
Alumel 150 Ohm/1000ft (490 Ohm/km)

Nom Outer Shield DCR

2.09 Ohm/1000ft (6.86 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
200°C -70°C To +200°C

Bend Radius

Stationary Min. Installation Min.
1.45 in (36.8 mm) 1.45 in (36.8 mm)

Max. Pull Tension

90 lbs (41 kg)

Bulk Cable Weight

17 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum)

NEC / UL Compliance

Article 725, CL3P, PLTC

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ISA MC 96.1-1982 Type KX

Notes

Chromel & Alumel = ""Chromel and Alumel are Hoskins Manufacturing Company trademarks.""

Update and Revision

Revision Number: 0.594 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Update and Revision

Revision Number: 0.594 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.


Part Numbers

Item # Color Putup Type Length UPC Footnote
83952 004500 Yellow Reel 500 ft 612825206019 C
83952 0041000 Yellow Reel 1,000 ft 612825206002 C
83952 0045000 Yellow Reel 5,000 ft 612825206026 C Z