Product Number: 83954

Type TX Thermocouple, 1 Pr #20 Str, FEP Ins Blu, Red, Blue FEP Jkt, 300V CL3P 200C PLTC SUN RES

Type TX Thermocouple, 1 Pair 20AWG (7x28) OFHC+Constantan, FEP Insulation Blu, Red Color Code, Blue FEP Outer Jacket, CL3P 200C PLTC SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 20 AWG 7x28 Copper & Constantan

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.01 in (0.25 mm) 0.058 in (1.5 mm) Blue, Red

Inner Shield

Material
No Shield

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.012 in (0.30 mm) 0.145 in

Overall Cable Diameter (Nominal)

0.145 in

Electricals

Element Nom. Conductor DCR
Copper 10 Ohm/1000ft
Constantan 283 Ohm/1000ft (928 Ohm/km)

Nom Outer Shield DCR

12 Ohm/1000ft (39 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
200°C -70°C To +200°C

Bend Radius

Stationary Min. Installation Min.
1.45 in (36.8 mm) 1.45 in

Max. Pull Tension

41 lbs (19 kg)

Bulk Cable Weight

18 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

NFPA 262 (UL 910)

NEC / UL Compliance

Article 725

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.408 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.408 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
83954 0061000 Blue, Light Reel 1,000 ft 612825206057 C