Product Number: 9318

High Perform Instr, 1 Pr #18 Str TC, PVC Ins E2, OS, PVC Jkt, PLTC

High Performance Instrumentation, 1 Pair 18AWG (19x30) Tinned Copper, PVC Insulation E2 Color Code, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.019 in (0.48 mm) 0.081 in (2.1 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (19x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.239 in (6.07 mm) Yes

Overall Cable Diameter (Nominal)

0.239 in (6.07 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Inductance Max. Current
Pair(s) 7.2 Ohm/1000ft 54 pF/ft (180 pF/m) 100 pF/ft (330 pF/m) 0.17 µH/ft (0.56 µH/m) 5 Amps per Conductor at 25ºC

Nom Outer Shield DCR

8.18 Ohm/1000ft (26.8 Ohm/km)

Voltage

UL Voltage Rating
300 V (PLTC, CMG)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Temperature Table Notes

AWM 80°C

Bend Radius

Stationary Min. Installation Min.
2.4 in (61 mm) 2.4 in (61 mm)

Max. Pull Tension

89 lbs (40 kg)

Bulk Cable Weight

32 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, T-29-520, IEEE 1202

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.629 Revision Date: 04-10-2026

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN., Y - FINAL PUT-UP LENGTH MAY VAR -10% TO +20% FROM LENGTH SHOWN. MAY CONTAIN 2 PIECES. MINIMUM LENGTH OF ANY ONE PIECE IS 1500'.

Update and Revision

Revision Number: 0.629 Revision Date: 04-10-2026

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN., Y - FINAL PUT-UP LENGTH MAY VAR -10% TO +20% FROM LENGTH SHOWN. MAY CONTAIN 2 PIECES. MINIMUM LENGTH OF ANY ONE PIECE IS 1500'.


Part Numbers

Item # Color UPC Footnote
9318 0601000 Chrome 612825228615
9318 06010000 Chrome 612825228622 C Z
9318 06015000 Chrome 612825228639 C Y
9318 0605000 Chrome 612825228646 C Z
9318 060U1000 Chrome 612825228592
9318 060U500 Chrome 612825228608