Product Number: 9331

High Perform Instr, 6 Pr #22 Str TC, PVC Ins E2, IS, PVC Jkt, PLTC

High Performance Instrumentation, 6 Pair 22AWG (7x30) Tinned Copper, PVC Insulation E2 Color Code, Individual Beldfoil® Shield, PVC Outer Jacket, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 6 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.062 in (1.6 mm) ICEA Chart E2

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC each pair

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
Cotton Serve PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 0.457 in (11.6 mm) Yes

Overall Cable Diameter (Nominal)

0.457 in (11.6 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Inductance Max. Current
Pair(s) 18.2 Ohm/1000ft 13.37 Ohm/1000ft (43.86 Ohm/km) 26 pF/ft (85 pF/m) 45 pF/ft (150 pF/m) 0.21 µH/ft (0.69 µH/m) 2.1 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (PLTC, CMG)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Temperature Table Notes

AWM 80°C

Bend Radius

Stationary Min. Installation Min.
4.6 in (120 mm) 4.6 in (120 mm)

Max. Pull Tension

118 lbs (53.5 kg)

Bulk Cable Weight

101 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, T-29-520, IEEE 1202

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.628 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.628 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
9331 0601000 Chrome 612825230724 C
9331 060500 Chrome 612825230731 C