Product Number: 9363

High Perform Instr, 1 Tri #22 Str TC, PVC Ins E1, OS, PVC Jkt, PLTC

High Performance Instrumentation, 1 Triad 22AWG (7x30) Tinned Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation, Sensors, Valves, Positioners, RTD, 4-20mA, 0-10V

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.062 in (1.6 mm) Black , White , Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.210 in (5.33 mm) Yes

Overall Cable Diameter (Nominal)

0.210 in (5.33 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Inductance Max. Current
Triad(s) 18.2 Ohm/1000ft 26 pF/ft (85 pF/m) 45 pF/ft (150 pF/m) 0.21 µH/ft (0.69 µH/m) 2.8 Amps per Conductor at 25ºC

Nom Outer Shield DCR

12.86 Ohm/1000ft (42.19 Ohm/km)

Voltage

UL Voltage Rating
300 V (PLTC, CMG)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Temperature Table Notes

AWM 80°C

Bend Radius

Stationary Min. Installation Min.
2.1 in (53 mm) 2.1 in (53 mm)

Max. Pull Tension

36 lbs (16 kg)

Bulk Cable Weight

24 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, T-29-520, IEEE 1202

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.615 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Update and Revision

Revision Number: 0.615 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.


Part Numbers

Item # Color UPC Footnote
9363 0602500 Chrome 612825239406
9363 0605000 Chrome 612825239413 C Z
9363 060U1000 Chrome 612825239383
9363 060U500 Chrome 612825239390