Product Number: 9412

High Perform Instr, 1 Pr #12 Str TC, PVC Ins E2, PVC Jkt, PLTC

High Performance Instrumentation, 1 Pair 12AWG (65x30) Tinned Copper, PVC Insulation E2 Color Code, PVC Outer Jacket, PLTC

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 12 AWG 65x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.143 in (3.63 mm) Black & Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.042 in (1.1 mm) 0.370 in (9.40 mm) Yes

Overall Cable Diameter (Nominal)

0.370 in (9.40 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Pair(s) 1.78 Ohm/1000ft 25 pF/ft (82 pF/m) 10.3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (PLTC)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Table Notes

AWM 80°C

Bend Radius

Stationary Min. Installation Min.
3.7 in (94 mm) 3.7 in (94 mm)

Max. Pull Tension

169 lbs (76.7 kg)

Bulk Cable Weight

77 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, T-29-520, IEEE 1202, FT4

NEC / UL Compliance

Article 725, Article 727, CL3R, ITC, PLTC

AWM Compliance

AWM 2464

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.605 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.605 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9412 0601000 Chrome 612825240297 C
9412 0602500 Chrome 612825240303 Z
9412 060500 Chrome 612825240310 C