Product Number: 9556

High Perform Instr, 6 Pr #18 Str TC, PVC Ins E2, OS, PVC Jkt, PLTC

High Performance Instrumentation, 6 Pair 18AWG (19x30) Tinned Copper, PVC Insulation E2 Color Code, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 6 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.019 in (0.48 mm) 0.081 in (2.1 mm) ICEA Chart E2

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
PP - Polypropylene Tape PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 0.512 in (13.0 mm) Yes

Overall Cable Diameter (Nominal)

0.512 in (13.0 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Inductance Max. Current
Pair(s) 7.2 Ohm/1000ft 35 pF/ft (110 pF/m) 54 pF/ft (180 pF/m) 0.17 µH/ft (0.56 µH/m) 3.5 Amps per Conductor at 25ºC

Nom Outer Shield DCR

4.98 Ohm/1000ft (16.3 Ohm/km)

Voltage

UL Voltage Rating
300 V (PLTC, CMG)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Temperature Table Notes

AWM 80°C

Bend Radius

Stationary Min. Installation Min.
5.1 in (130 mm) 5.1 in (130 mm)

Max. Pull Tension

319 lbs (145 kg)

Bulk Cable Weight

145 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, T-29-520, IEEE 1202

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.618 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Update and Revision

Revision Number: 0.618 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.


Part Numbers

Item # Color UPC Footnote
9556 0601000 Chrome 612825255895 C
9556 060500 Chrome 612825255901 C
9556 0605000 Chrome 612825255918 C Z