Product Number: HP120812

Inst, 8 Pr #12 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC SUN RES

UL Instrumentation, 8 Pair 12AWG (7x20) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC SUN RES

  • Availability:
    Global
  • Status:
    Active
HP120812

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element Size Stranding Material
Pair(s) 12 AWG 7x20 BC - Bare Copper

Insulation

Material Color Code
PVC - Polyvinyl Chloride Black & White #1, Black & White #2, Black & White #3, Black & White #4, Black & White #5, Black & White #6, Black & White #7, Black & White #8

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 14 AWG (7x22) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.074 in (1.9 mm) 0.912 in (23.2 mm)

Electricals

Nom. Conductor DCR Max. Current
1.72 Ohm/1000ft (5.64 Ohm/km) 18 Amps per Conductor at 30ºC

Nom Outer Shield DCR

0.67 Ohm/1000ft (2.2 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -25°C To +90°C

Max. Pull Tension

1443 lbs (654.5 kg)

Bulk Cable Weight

564 lbs/1000ft (839 kg/km)

Environmental Suitability

Indoor, Sunlight Resistance

Sustainability

CA Prop 65

NEC / UL Compliance

Article 725, PLTC

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.54 Revision Date: 03-31-2026

Update and Revision

Revision Number: 0.54 Revision Date: 03-31-2026


Part Numbers

Item # Putup Type
HP1208120102125 Reel