Product Number: UE1601BW

Type EX Thermocouple, 1 Pr #16 Sol, XLPE Ins Pur, Red, OS, Purple LSZH Jkt, 600V TC 90C Dry/Wet SUN RES

Type EX Thermocouple, 1 Pair 16AWG (Solid) Chromel+Constantan, XLPE Insulation Pur, Red Color Code, Overall Beldfoil® Shield, Purple LSZH Outer Jacket, 600V TC 90C Dry/Wet SUN RES

  • Availability:
    Global
  • Status:
    Active
UE1601BW

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element AWG Stranding Material No. of Pairs
Pair(s) 16 Solid Chromel & Constantan 1

Conductor Count

2

Insulation

Element Material Nominal Diameter
Pair(s) XLP, XLPO, XLPE (Thermoset) 0.324 in

Color Chart

Color
Red
Violet

Outer Shield

Type Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Beldfoil® 100% TC - Tinned Copper 18 AWG

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.324 in 0.047 in

Voltage

UL Voltage Rating
600 V RMS

UL Temperature Rating

90°C Dry, 90°C Wet

Operating Temperature Range

-25°C To +90°C

UV Resistance

Yes

Min Bend Radius (Overall)

2.6 in

NEC/(UL) Compliance

TC

ANSI Compliance

MC 96.1-1982 Type EX

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1685 Vertical Tray Flame Test

IEEE Flammability

IEEE 1202

UL voltage rating

600 V RMS (Type TC)

Update and Revision

Revision Number: 0.51 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.51 Revision Date: 02-15-2024