Product Number: UE16044W

Type EX Thermocouple, 4 Pr #16 Sol, XLPE Ins Pur, Red, IS/OS, Purple LSZH Jkt, 600V TC 90C Dry/Wet SUN RES

Type EX Thermocouple, 4 Pair 16AWG (Solid) Chromel+Constantan, XLPE Insulation Pur, Red Color Code, Individual & Overall Beldfoil® Shield, Purple LSZH Outer Jacket, 600V TC 90C Dry/Wet SUN RES

  • Availability:
    Global
  • Status:
    Active
UE16044W

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element AWG Stranding Material Nominal Diameter No. of Pairs
Pair(s) 16 Solid Chromel & Constantan 0.051 in 4

Conductor Count

8

Insulation

Element Material Nominal Diameter Nominal Wall Thickness
Pair(s) XLP, XLPO, XLPE (Thermoset) 0.113 in 0.031 in

Color Chart

Number Color
Pair 1 Purple and Red Numbered 1
Pair 2 Purple and Red Numbered 2
Pair 3 Purple and Red Numbered 3
Pair 4 Purple and Red Numbered 4

Inner Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.046 in 18

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.057 in 16

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.648 in 0.063 in

Conductor DCR

Nominal Conductor DCR
6.3 Ohm/1000ft
11.5 Ohm/1000ft

Current

Max. Recommended Current [A]
18 Amps per Conductor at 30ºC

UL Temperature Rating

90°C Wet/Dry

Operating Temperature Range

-25°C To +90°C

Bulk Cable Weight

233 lbs/1000ft

Maximum Recommended Pulling Tension

143 lbs

Min Bend Radius (Overall)

6.5 in

NEC/(UL) Compliance

TC

ANSI Compliance

MC 96.1-1982 Type EX

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

CSA/C(UL) Flammability

FT4

IEEE Flammability

IEEE 1202

UL voltage rating

600 V RMS (Type TC)

Update and Revision

Revision Number: 0.52 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.52 Revision Date: 05-31-2024