Product Number: HDSB0020216PC

Indoor/Outdoor Hybrid Copper-Fiber Cable, OS2, 2 Breakout Fibers, #16-2c, CMP-OF

FX HYBRID INDOOR/OUTDOOR, OS2, BREAKOUT 3.0MM, 2 FIBERS, 02 x 16AWG, CMP-OF, 3.0MM SUB (1F X 900UM), BLACK JACKET

  • Availability:
    Global
  • Status:
    Active
HDSB0020216PC

Specifications

Suitable Applications

Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras)

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Buffer Material

PVC - Polyvinyl Chloride

Fiber Buffer Diameter

900 µm

Fiber Count

2

Fiber Color Code

TIA-598-D

Fiber SubUnit Strength Members

Waterblocking aramid yarns

Fibers Per Subunit

1

Nominal Jacket Diameter

0.118 in. (3.0 mm)

Jacket Color Fiber Unit

Yellow

AWG Size

16

Number of Strands

19x29

Conductor Type

TC - Tinned Copper

Number of Conductors

2

Insulation Material

PVC

Nom. Insulation Diameter

0.087 in. (2.2 mm)

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.339 in (8.7 mm)

Outer Jacket Color

Black

Outer Jacket Ripcord

1

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5000 m --
10 Gigabit Ethernet Performance 10,000 m 40,000 m

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1335 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

57 lbs/kft (85 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

NEC / UL Compliance

CMP-OF

ICEA Compliance

S-120-742

TIA/EIA Compliance

ICEA S-120-742

Update and Revision

Revision Number: 0.49 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.49 Revision Date: 02-15-2024