Product Number: 1250

RW90 600V, 14 Str BC, XLPE Ins, PVC Jkt, 90C Dry/Wet CSA HL SUN RES

RW90 600V, 14 AWG Bare Copper, XLPE Insulation, PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CEC Power and Control Applications

Conductor

Element No. of Elements Stranding Material
Conductor(s) 1 7x22 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
XLP, XLPO, XLPE (Thermoset) 0.046 in (1.2 mm) 0.132 in (3.35 mm) black

Overall Cable Diameter (Nominal)

0.13 in (3.3 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 1.65 ohms/1000ft 25 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating Voltage Rating
600 V RMS 600 V (600v)

Temperature

Operating Installation
-40°C To +90°C -25°C To +90

Bulk Cable Weight

56 lbs/1000ft (83 kg/km)

Environmental Suitability

Outdoor, Sunlight Resistance, UV Resistance

CEC / C(UL) Compliance

RW90, C22.2 #230, #38

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.274 Revision Date: 03-05-2026

Update and Revision

Revision Number: 0.274 Revision Date: 03-05-2026