Product Number: 1395

RWU90 1000V, 1 Str BC, XLPE Ins, PVC Jkt, 90C Dry/Wet CSA HL SUN RES, direct burial

RWU90 1000V, 1 AWG Bare Copper, XLPE Insulation, PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES, direct burial

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CEC Power and Control Applications

Conductor

Stranding

Insulation

Material Nom. Insulation Diameter Color Code
XLPE - Cross-Linked Polyethylene (Thermoset) 0.97 in (25 mm) black

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

0.517 in (13.1 mm)

Electricals

Max. Current
150 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating Voltage Rating
1000 V 1000 V (1000 v)

Temperature

Operating Installation
-40°C To +90°C -25°C To +90

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

CEC / C(UL) Compliance

RW90, C22.2 #230, #38

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.271 Revision Date: 03-09-2026

Update and Revision

Revision Number: 0.271 Revision Date: 03-09-2026