Product Number: 19140

Portable Cordage, 2 C #18 Str BC, PVC Ins, PVC Jkt, UL Type SVT

Portable Cordage, 2 Conductor 18AWG (42x34) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SVT

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG 42x34 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.084 in (2.1 mm) Black, White

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.036 in (0.91 mm) 0.243 in

Electricals

Nom. Conductor DCR Max. Current
6.97 Ohm/1000ft 10 Amps per Conductor at 25ºC (7 Amps over 50 ft)
7 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature
60°C

Max. Pull Tension

42.6 lbs (19.3 kg)

Bulk Cable Weight

32 lbs/1000ft

Environmental Suitability

Oil Resistance

NEC / UL Compliance

Article 400, SVT

AWM Compliance

SVT

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Overall Cabling Separator Material: Paper Tape

Update and Revision

Revision Number: 0.391 Revision Date: 09-07-2025

Footnote

F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Update and Revision

Revision Number: 0.391 Revision Date: 09-07-2025

Footnote

F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.


Part Numbers

Item # Color Putup Type Length UPC Footnote
19140 010250 Black Reel 250 ft 612825126706 F
19140 008250 Gray Reel 250 ft 612825126690 F