Product Number: 19216

Portable Cordage, 4 C #12 Str BC, EPDM Ins, CPE Jkt, UL Type SO

Portable Cordage, 4 Conductor 12AWG (65x30) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SO

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 12 AWG 65x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.052 in (1.3 mm) 0.201 in (5.11 mm) Black, White, Green, Red

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape CPE - Chlorinated Polyethylene (Thermoset) 0.102 in (2.59 mm) 0.69 in

Overall Cable Diameter (Nominal)

0.69 in

Electricals

Nom. Conductor DCR Max. Current
1.7 Ohm/1000ft 20 Amps per Conductor at 25ºC (15 Amps over 50 ft)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C -20°C To +90°C

Bend Radius

Stationary Min. Installation Min.
6.9 in (180 mm) 6.9 in

Max. Pull Tension

338 lbs (153 kg)

Bulk Cable Weight

284 lbs/1000ft

Environmental Suitability

Indoor, Oil Resistance

NEC / UL Compliance

Article 400, SO

AWM Compliance

SO

CEC / C(UL) Compliance

LL7874

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.386 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.386 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
19216 010200 Black Reel 200 ft 612825126829 C

Resources

Resources