Product Number: 19229

Portable Cordage, 3 C #18 Str BC, EPDM Ins, CPE Jkt, UL Type SJO

Portable Cordage, 3 Conductor 18AWG (16x30) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SJO

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Portable cordage and cordage

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 16x30 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
EPDM - Ethylene Propylene Diene Monomer 0.031 in (0.79 mm) 0.123 in (3.12 mm) Black, White, Green

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape CPE - Chlorinated Polyethylene (Thermoset) 0.039 in (0.99 mm) 0.315 in (8.00 mm)

Electricals

Nom. Conductor DCR Max. Current
6.97 Ohm/1000ft 10 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature
90°C

Bend Radius

Stationary Min. Installation Min.
3.15 in (80.0 mm) 3.15 in (80.0 mm)

Max. Pull Tension

63.9 lbs (29.0 kg)

Bulk Cable Weight

57 lbs/1000ft

Environmental Suitability

Oil Resistance

NEC / UL Compliance

Article 400, SJO

AWM Compliance

SJO

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.490 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.490 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
19229 010250 Black Reel 250 ft 612825126874 C F

Resources

Resources