Product Number: 19362

Portable Cordage, 3 C #18 Str BC, PVC Ins, PVC Jkt, UL Type SJT

Portable Cordage, 3 Conductor 18AWG (42x34) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SJT

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Portable cordage and cordage

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 42x34 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.110 in (2.79 mm) Brown, Blue, Green/Yellow

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.05 in (1.3 mm) 0.34 in (8.6 mm)

Electricals

Nom. Conductor DCR Max. Current
6.97 Ohm/1000ft 10 Amps per Conductor at 25ºC (7 Amps over 50 ft)
7 Amps per Conductor at 25ºC (over 50 ft)

Nom Outer Shield DCR

7.2 Ohm/1000ft (24 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature
60°C

Bend Radius

Stationary Min. Installation Min.
3.4 in (86 mm) 3.4 in (86 mm)

Max. Pull Tension

63.9 lbs (29.0 kg)

Bulk Cable Weight

66 lbs/1000ft

Environmental Suitability

Outdoor, Sunlight Resistance

NEC / UL Compliance

Article 400, SJT

AWM Compliance

SJT

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.509 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.509 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
19362 010250 Black Reel 250 ft 612825126980 C
19362 010500 Black Reel 500 ft 612825126997 C