Product Number: 19403

Portable Cordage, 3 C #18 Str BC, PVC Ins, PVC Jkt, UL Type SVT

Portable Cordage, 3 Conductor 18AWG (42x34) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SVT

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 AWG 42x34 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.84 in (21 mm) Blue, Brown, Green/Yellow

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Tri-Laminate (Alum+Poly+Alum) 100% 22 AWG (7x30) TC
Braid Tinned Copper (TC) 88%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.038 in (0.97 mm) 0.307 in

Overall Cable Diameter (Nominal)

0.307 in

Electricals

Nom. Conductor DCR Max. Current
6.97 Ohm/1000ft 10 Amps per Conductor at 25ºC (7 Amps over 50 ft)

Nom Outer Shield DCR

2.69 Ohm/1000ft (8.83 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -20°C To +60°C

Bend Radius

Stationary Min. Installation Min.
3.07 in (78.0 mm) 3.07 in

Max. Pull Tension

114 lbs (51.7 kg)

Bulk Cable Weight

65 lbs/1000ft

Environmental Suitability

Indoor

NEC / UL Compliance

Article 400, SVT

AWM Compliance

SVT

CEC / C(UL) Compliance

LL7874

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.402 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Update and Revision

Revision Number: 0.402 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.


Part Numbers

Item # Color Putup Type Length UPC Footnote
19403 010250 Black Reel 250 ft 612825127055 C F