Product Number: 19404

Portable Cordage, (2) 16 AWG (105x36) BC, CPE, Type HPN

Two 16 AWG stranded (105x36) bare copper conductors, CPE insulation.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material No. of Conductors
16 105x36 BC - Bare Copper 2

Conductor Count

2

Insulation

Material Nominal Wall Thickness
CPE - Chlorinated Polyethylene 0.043 in

Outer Shield

Material
No Shield

Outer Jacket

Nominal Diameter
0.152 x 0.3 in

Type of Cordage

HPN

Current

Max. Recommended Current [A]
15 Amps per Conductor at 25ºC (12 Amps over 50 ft)
15 Amps per Conductor at 25ºC

Voltage

Dielectric Withstand Voltage UL Voltage Rating
1500 V AC Applied For 1 Min. 300 V RMS

Electrical Characteristics Notes

Dielectric Withstand Voltage: 1500 V AC Applied For 1 Min

Bulk Cable Weight

36 lbs/1000ft

Minimum Minor Axis Bend Radius

1.75 in

NEC/(UL) Compliance

HPN

CSA AWM Compliance

HPN

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

CSA Flammability

FT2

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.193 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.193 Revision Date: 05-31-2024