Product Number: 19405

Portable Cordage, 2 C #18 Str BC, CPE Ins, UL Type HPN

Portable Cordage, 2 Conductor 18AWG (41x34) Bare Copper, CPE Insulation, UL Type HPN

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material No. of Conductors
18 41x34 BC - Bare Copper 2

Conductor Count

2

Insulation

Material Nominal Wall Thickness
CPE - Chlorinated Polyethylene 0.047 in

Outer Shield

Material
No Shield

Outer Jacket

Nominal Diameter
0.14 x 0.276 in

Type of Cordage

HPN

Current

Max. Recommended Current [A]
10 Amps per Conductor at 25ºC (7 Amps over 50 ft)
7 Amps per Conductor at 25ºC (over 50 ft)

Voltage

Dielectric Withstand Voltage UL Voltage Rating
1500 V AC Applied for 1 Min. 300 V RMS

Electrical Characteristics Notes

Dielectric Withstand Voltage: 1500 V AC Applied for 1 Min

Operating Temperature Range

-30°C To +90

Bulk Cable Weight

28 lbs/1000ft

Minimum Minor Axis Bend Radius

1.5 in

NEC/(UL) Compliance

HPN

CSA AWM Compliance

HPN

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

CSA Flammability

FT2

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Update and Revision

Revision Number: 0.386 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.386 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
19405 010250 Black Reel 250 ft 612825127079
19405 0101000 Black Reel 1,000 ft 612825127062