Product Number: 19501

Portable Cordage, (2) 16 AWG (65x34) BC, PVC/Belflex, Type STOW

Two 16 AWG stranded (65x34) bare copper conductors, PVC insulation, Belflex® jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 AWG 65x34 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.033 in (0.84 mm) 0.123 in (3.12 mm) Blue, Brown

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.07 in (1.8 mm) 0.386 in

Overall Cable Diameter (Nominal)

0.386 in

Electricals

Nom. Conductor DCR Max. Current
4.4 Ohm/1000ft 13 Amps per Conductor at 25ºC (10 Amps over 50 ft)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
105°C Dry, 60°C Wet -35°C To +60°C Wet/105°C Dry

Bend Radius

Stationary Min. Installation Min.
3.86 in (98.0 mm) 3.86 in

Max. Pull Tension

65 lbs (29 kg)

Bulk Cable Weight

67 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

VW-1

NEC / UL Compliance

Article 400, STOW

AWM Compliance

STOW

CEC / C(UL) Compliance

LL7874

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Oil Resistant Jacket

Update and Revision

Revision Number: 0.310 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.310 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
19501 B59250 Black, Matte Reel 250 ft 612825127093