Product Number: 19503

Portable Cordage, 3 C #18 Str BC, PVC Ins, PVC Jkt, UL Type STOW

Portable Cordage, 3 Conductor 18AWG (42x34) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type STOW

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 AWG 42x34 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.110 in (2.79 mm) Blue, Brown, Green/Yellow

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.07 in (1.8 mm) 0.38 in

Electricals

Nom. Conductor DCR Max. Current
6.97 Ohm/1000ft 10 Amps per Conductor at 25ºC (7 Amps over 50 ft)
7 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
60°C -35°C To +105 °C

Max. Pull Tension

63.9 lbs (29.0 kg)

Bulk Cable Weight

68 lbs/1000ft

Environmental Suitability

Outdoor, Oil Resistance

Flammability / Reaction to Fire

VW-1

NEC / UL Compliance

Article 400, STOW

AWM Compliance

STOW

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Approved as water resistant, oil resistant and outdoor use.

Update and Revision

Revision Number: 0.398 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.398 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
19503 B59250 Black, Matte Reel 250 ft 612825127116