Product Number: 19506

Portable Cordage, 2 C #18 Str BC, PVC Ins, PVC Jkt, UL Type SJTOW

Portable Cordage, 2 Conductor 18AWG (42x34) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SJTOW

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG 42x34 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.110 in (2.79 mm) Blue, Brown

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.29 in

Overall Cable Diameter (Nominal)

0.29 in

Electricals

Nom. Conductor DCR Max. Current
6.97 Ohm/1000ft 10 Amps per Conductor at 25ºC (7 Amps over 50 ft)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C Dry, 60°C Wet -35°C To +60°C Wet/105°C Dry

Bend Radius

Stationary Min. Installation Min.
2.9 in (74 mm) 2.9 in

Max. Pull Tension

41 lbs (19 kg)

Bulk Cable Weight

38 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

VW-1

NEC / UL Compliance

Article 400, SJTOW

AWM Compliance

SJTOW

CEC / C(UL) Compliance

LL7874

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Jacket is Oil Resistant

Update and Revision

Revision Number: 0.394 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.394 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
19506 B59250 Black, Matte Reel 250 ft 612825127147 C

Resources

Resources