Product Number: 19507

Portable Cordage, 2 C #16 Str BC, PVC Ins, PVC Jkt, UL Type SJTOW

Portable Cordage, 2 Conductor 16AWG (65x34) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SJTOW

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Portable cordage for supplying power to appliances and tools

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 2 16 AWG 65x34 BC - Bare Copper 1.31mm2

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.033 in (0.84 mm) 0.123 in (3.12 mm) Light Blue, Brown

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.319 in (8.10 mm)

Overall Cable Diameter (Nominal)

0.319 in (8.10 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 4.4 Ohm/1000ft 13 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V (Type SJTOW)

Temperature

UL Temperature Operating
105°C -20°C to +105°C

Bend Radius

Stationary Min. Installation Min.
3.2 in (81 mm) 3.2 in (81 mm)

Max. Pull Tension

65 lbs (29 kg)

Bulk Cable Weight

48 lbs/1000ft

Environmental Suitability

Outdoor, Oil Resistance

Flammability / Reaction to Fire

VW-1

NEC / UL Compliance

SJTOW

AWM Compliance

SJTOW

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Approved as water resistant, oil resistant and outdoor use.

Update and Revision

Revision Number: 0.537 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.537 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
19507 B59250 Black, Matte Reel 250 ft 612825127154 C