Product Number: 21557

TC-CIC 600V, 9+G C #12 AWG BC, XLPE Ins, Blk PVC Jkt, 90C Dry/Wet CSA HL SUN RES DIR BUR

CSA Tray TC-CIC 600V, 9 Conductor 12AWG (7x20) Bare Copper, XLPE Insulation, Black PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CEC Power and Control Applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 9 12 7x20 BC - Bare Copper
1 BC - Bare Copper

Insulation

Material
XLP, XLPO, XLPE (Thermoset)

Outer Jacket

Material
PVC - Polyvinyl Chloride

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

AWM Compliance

C22.2#230 Type TC, C22.2#239 Type CIC

CEC / C(UL) Compliance

TC, CIC

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.37 Revision Date: 02-18-2026

Update and Revision

Revision Number: 0.37 Revision Date: 02-18-2026