Product Number: 6197

Teck90 1000V, 2+G C #2/0+6 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 1000V, 2+G Conductor 2/0+6AWG (19x11H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CEC Power and Control Applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 2/0 AWG 19x11 BC - Bare Copper
Ground Wire 1 6 AWG 7x14 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.080 in (2.0 mm) 0.571 in (14.5 mm) ICEA Chart E1
Ground Wire No Insulation

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter Ripcord Color
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.308 in (33.22 mm) Yes Black

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.034 in (0.86 mm) 1.568 in (39.83 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 1.674 in

Overall Cable Diameter (Nominal)

1.674 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 0.08 Ohm/1000ft 195 Amps per Conductor at 30ºC
Ground Wire 0.41 Ohm/1000ft (1.3 Ohm/km)

Voltage

Voltage Rating
1000 V (TECK 90)

Temperature

Operating Installation
-40°C To +90°C -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
13.39 in (340.1 mm) 13.39 in

Max. Pull Tension

3746.3 lbs (1699.3 kg)

Bulk Cable Weight

1607 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

CEC / C(UL) Compliance

TECK 90, HL

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.113 Revision Date: 03-10-2026

Update and Revision

Revision Number: 0.113 Revision Date: 03-10-2026