Product Number: 8453

Portable Cordage, 3 C #18 Str TC, EPDM Ins, Rubber Jkt, UL Type SV

Portable Cordage, 3 Conductor 18AWG (41x34) Tinned Copper, EPDM Insulation, Rubber Outer Jacket, UL Type SV

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Junior light-duty vacuum cord(300V), Other light-duty equipements

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 AWG 41x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.018 in (0.46 mm) 0.083 in (2.1 mm) Black, White, Green

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Cotton Serve SBR - Styrene Butadiene Rubber 0.036 in (0.91 mm) 0.256 in (6.50 mm)

Overall Cable Diameter (Nominal)

0.256 in (6.50 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 7.3 Ohm/1000ft 10 Amps per Conductor at 25ºC (7 Amps over 50 ft)
7 Amps per conductor @ 25°C over 50 ft.

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -40°C to +60°C

Bend Radius

Stationary Min. Installation Min.
2.6 in (66 mm) 2.6 in (66 mm)

Max. Pull Tension

62 lbs (28 kg)

Bulk Cable Weight

42 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

NEC / UL Compliance

Article 400, SV

AWM Compliance

SV

CEC / C(UL) Compliance

LL7874

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.518 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.518 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
8453 010100 Black Reel 100 ft 612825207818
8453 010500 Black Reel 500 ft 612825207825 C