Product Number: 8454

Portable Cordage, 4 C #18 Str TC, EPDM Ins, Rubber Jkt, UL AWM 4097

Portable Cordage, 4 Conductor 18AWG (41x34) Tinned Copper, EPDM Insulation, Rubber Outer Jacket, UL AWM 4097

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Junior light-duty vacuum cord(300V), Other light-duty equipements

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 18 AWG 41x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.018 in (0.46 mm) 0.083 in (2.1 mm) Black, White, Brown, Red

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape SBR - Styrene Butadiene Rubber 0.036 in (0.91 mm) 0.265 in (6.73 mm)

Overall Cable Diameter (Nominal)

0.265 in (6.73 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 7.3 Ohm/1000ft 8 Amps per Conductor at 25ºC (5.6 Amps over 50 ft)

Voltage

UL Voltage Rating
300 V

Table Notes

Dielectric Withstand Voltage: 1500 V AC Applied for 1 Min.

Temperature

UL Temperature Operating
60°C -40°C to +60°C

Bend Radius

Stationary Min. Installation Min.
2.7 in (69 mm) 2.7 in (69 mm)

Max. Pull Tension

82 lbs (37 kg)

Bulk Cable Weight

50 lbs/1000ft

Environmental Suitability

Indoor

NEC / UL Compliance

Article 400

AWM Compliance

AWM 4097

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.513 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.513 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8454 010100 Black Reel 100 ft 612825207856
8454 010500 Black Reel 500 ft 612825207870 C
8454 010U500 Black Reel 500 ft 612825207849
8454 0101000 Black Reel 1,000 ft 612825207863 C
8454 010U1000 Black Reel 1,000 ft 612825207832

Resources

Resources