Product Number: 8472

Portable Cordage, 2 C #16 Str BC, EPDM Ins, Rubber Jkt, UL Type SJ

Portable Cordage, 2 Conductor 16AWG (65x34) Bare Copper, EPDM Insulation, Rubber Outer Jacket, UL Type SJ

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 AWG 65x34 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.033 in (0.84 mm) 0.123 in (3.12 mm) Black, White

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape SBR - Styrene Butadiene Rubber 0.0345 in (0.876 mm) 0.315 in

Overall Cable Diameter (Nominal)

0.315 in

Electricals

Nom. Conductor DCR Max. Current
4.4 Ohm/1000ft 13 Amps per Conductor at 25ºC (10 Amps over 50 ft)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -20°C To +60°C

Bend Radius

Stationary Min. Installation Min.
3.15 in (80.0 mm) 3.15 in

Max. Pull Tension

65 lbs (29 kg)

Bulk Cable Weight

51 lbs/1000ft

Environmental Suitability

Indoor

NEC / UL Compliance

Article 400, SJ

AWM Compliance

SJ

CEC / C(UL) Compliance

LL7874

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Paper Tape

Update and Revision

Revision Number: 0.391 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.391 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8472 010250 Black Reel 250 ft 612825208594 C

Resources

Resources