Product Number: 8479

Portable Cordage, 3 C #14 Str BC, EPDM Ins, Rubber Jkt, UL Type SJ

Portable Cordage, 3 Conductor 14AWG (41x30) Bare Copper, EPDM Insulation, Rubber Outer Jacket, UL Type SJ

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Portable Cordate and cordage

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 14 41x30 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
EPDM - Ethylene Propylene Diene Monomer 0.031 in (0.79 mm) 0.123 in (3.12 mm) Black, White, Green

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape SBR - Styrene Butadiene Rubber 0.039 in (0.99 mm) 0.380 in (9.65 mm)

Electricals

Nom. Conductor DCR Max. Current
2.63 Ohm/1000ft 18 Amps per Conductor at 25ºC (13 Amps over 50 ft)
13 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature
60°C

Bend Radius

Stationary Min. Installation Min.
3.8 in (97 mm) 3.8 in (97 mm)

Max. Pull Tension

159.9 lbs (72.53 kg)

Bulk Cable Weight

23 lbs/1000ft

Environmental Suitability

Outdoor, Sunlight Resistance

NEC / UL Compliance

Article 400, SJ

AWM Compliance

SJ

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.548 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.548 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8479 010250 Black Reel 250 ft 612825208693 C

Resources

Resources