Product Number: 9998

Portable Cordage, 3 C #16 Str BC, PVC Ins, PVC Jkt, UL Type SJT

Portable Cordage, 3 Conductor 16AWG (65x34) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SJT

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 16 AWG 65x34 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PE - Polyethylene 0.033 in (0.84 mm) 0.125 in mm Black, White, Green

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.475 in

Overall Cable Diameter (Nominal)

0.475 in

Electricals

Nom. Conductor DCR Max. Current
4.38 Ohm/1000ft 19 Amps per Conductor at 25ºC (10 Amps over 50 ft)
10 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -25°C to 75°C

Bend Radius

Stationary Min. Installation Min.
4.75 in (121 mm) 4.75 in

Max. Pull Tension

97.5 lbs (44.2 kg)

Bulk Cable Weight

97 lbs/1000ft

Flammability / Reaction to Fire

FT2

NEC / UL Compliance

Article 400, SJT

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Cabling Paper Separator Tape

Update and Revision

Revision Number: 0.352 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., G - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 100'.

Update and Revision

Revision Number: 0.352 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., G - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 100'.


Part Numbers

Item # Color UPC Footnote
9998 008500 Blue 612825267805 C G