Product Number: C5582

Teck90 1000V, 4+G C #8+10 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 1000V, 4+G Conductor 8+10AWG (7x16H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CEC Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 8 AWG 7x17 BC - Bare Copper
Ground Wire 1 10 AWG 7x18 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.045 in (1.1 mm) 0.234 in mm Black, Red, Blue, White
Ground Wire No Insulation

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.707 in (18.0 mm)

Armor

Armor Type & Material Diameter Over Armor
AIA - Aluminum Interlock Armor 0.932 in (23.7 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 1.028 in (26.11 mm) Yes

Overall Cable Diameter (Nominal)

1.028 in (26.11 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 0.667 Ohm/1000ft (2.19 Ohm/km) 44 Amps per Conductor at 30ºC
Ground Wire 1.06 Ohm/1000ft (3.48 Ohm/km)

Voltage

Voltage Rating
1000 V (TECK 90)

Temperature

Operating Installation
-40°C To +90°C -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
8.22 in (209 mm) 8.22 in (209 mm)

Max. Pull Tension

1190.4 lbs (539.96 kg)

Bulk Cable Weight

548 lbs/1000ft (816 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

CEC / C(UL) Compliance

TECK 90, HL

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.380 Revision Date: 03-10-2026

Update and Revision

Revision Number: 0.380 Revision Date: 03-10-2026


Part Numbers

Item # Putup Type UPC
C5582 0101000 Reel 612825283492
C5582 0101640 Reel 612825283508
C5582 0102000 Reel
C5582 0103280 Reel 612825283522
C5582 0104000 Reel 612825283539
C5582 0107500 Reel 612825283553
C5582 0109840 Reel