Product Number: C5591

Teck90 1000V, 3+G C 6 Str BC, XLPE Ins, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA SUN RES -40C

Teck90 1000V, 3+G Conductor 6 AWG (7x14H) Bare Copper, XLPE insulation, 8 AWG (7x16H) bare copper ground wire, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA SUN RES -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 6 7x14 BC - Bare Copper
Ground 1 8 7x16 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
XLP, XLPO, XLPE (Thermoset) 0.061 in (1.5 mm) 0.300 in (7.62 mm) Black, Red, Blue

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.773 in (19.6 mm)

Armor

Armor Type & Material Diameter Over Armor
AIA - Aluminum Interlock Armor 1.033 in

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 1.129 in (28.68 mm) Yes

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 0.41 Ohm/1000ft 75 Amps per Conductor at 30ºC
Ground 0.654 Ohm/1000ft (2.15 Ohm/km)

Voltage

Voltage Rating
1000 V (TECK 90)

Temperature

UL Temperature Operating Installation
90°C -40°C To +90°C -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
9.032 in (229.4 mm) 9.032 in (229.4 mm)

Max. Pull Tension

1462.1 lbs (663.20 kg)

Bulk Cable Weight

687 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

CEC / C(UL) Compliance

TECK 90, HL

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.205 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.205 Revision Date: 02-20-2026


Part Numbers

Item # Putup Type
C5591 0105000 Reel