Product Number: C5602

Teck90 1000V, 4+G C #4+8 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 1000V, 4+G Conductor 4+8AWG (7x12) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

CEC Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 4 AWG 7x12 BC - Bare Copper
Ground Wire 1 8 AWG 7x16 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.060 in (1.5 mm) 0.347 in (8.81 mm) Black, Red, Blue, White
Ground Wire No Insulation

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter Ripcord Color
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.004 in (25.50 mm) Yes Black

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.034 in 1.264 in

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 1.360 in (34.54 mm)

Overall Cable Diameter (Nominal)

1.360 in (34.54 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 0.26 Ohm/1000ft 76 Amps per Conductor at 30ºC
Ground Wire 0.667 Ohm/1000ft (2.19 Ohm/km)

Voltage

Voltage Rating
1000 V (TECK 90)

Temperature

UL Temperature Operating Installation
90°C -40°C To +90°C -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
10.88 in (276.4 mm) 10.88 in (276.4 mm)

Max. Pull Tension

2630.4 lbs (1193.1 kg)

Bulk Cable Weight

1149 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

CEC / C(UL) Compliance

TECK 90, HL

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.358 Revision Date: 03-10-2026

Update and Revision

Revision Number: 0.358 Revision Date: 03-10-2026