Product Number: 10GXE00D

10GX Category 6A Enhanced Cable, 4 Pair, F/UTP, LSZH Indoor CPR Dca

Category 6A Enhanced Premise Horizontal Cable (625MHz), 4-Pair, 23 AWG Solid Bare Copper Conductors, F/UTP, Polyethylene Insulation, Beldfoil® shield, AWG 26 solid tinned copper drainwire, LSZH Jacket

  • Availability:
    EMEA
  • Status:
    Active
  • Replacement For: 2200ELY

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 6A and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Size Stranding Material No. of Pairs
Individual Pair 23 AWG Solid BC - Bare Copper 4

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Pair PE - Polyethylene 1.18 mm (0.0465 in) White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown

Cable Core

Description Separator
4 pairs twisted to cable core covered with a polyester foil Center Member (Patented X-Spline®)

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 26 AWG (Solid) TC

Outer Shield Table Notes

Aluminum facing outside

Outer Jacket

Material Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 7.2 mm (0.28 in) Yes

Overall Cable Diameter (Nominal)

7.2 mm (0.28 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
45 ns/100m 67%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 75.3 72.3 73.2 70.2 68 65 20 67 67 40 35
4 3.8 dB/100m 66.3 63.3 62.5 59.5 56 53 23 67 66.2 34 23
10 5.9 dB/100m 60.3 57.3 54.4 51.4 48 45 25 67 58.2 30 15
16 7.5 dB/100m 57.2 54.2 49.8 46.8 43.9 40.9 25 67 54.1 28 10.9
31.2 10.5 dB/100m 52.9 49.9 42.4 39.4 38.1 35.1 23.6 67 48.3 25.1 5.1
62.5 15 dB/100m 48.4 45.4 33.4 30.4 32.1 29.1 21.5 65.6 42.3 22
100 19.1 dB/100m 45.3 42.3 26.2 23.2 28 25 20.1 62.5 38.2 20
125 21.5 dB/100m 43.8 40.8 22.3 19.3 26.1 23.1 19.4 61 36.3 19
200 27.6 dB/100m 40.8 37.8 13.2 10.2 22 19 18 58 32.2 17
250 31.1 dB/100m 39.3 36.3 8.3 5.3 20 17 17.3 56.5 30.2 16
300 34.3 dB/100m 38.1 35.1 3.9 0.9 18.5 15.5 17.3 55.3 28.7
500 45.3 dB/100m 34.8 31.8 -10.4 -13.4 14 11 17.3 52 24.2
625 51.2 dB/100m 33.4 30.4 -17.8 -20.8 12.1 9.1 17.3 50.6 22.3

High Frequency Table Notes

Limits below 4 MHz and at 625 MHz are for information only. Reference standard: IEC 61156-5

Transfer Impedance

Frequency Max. Transfer Impedance
1 Mhz Max. 50 mOhm/m
10 Mhz Max. 100 mOhm/m
30 Mhz Max. 200 mOhm/m
100 Mhz Max. 1000 mOhm/m

Transfer Impedance Class

Grade 2

Screening Class

Type II

Screening Table Notes

Coupling Attenuation

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to +60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
29 mm (1.1 in) 58 mm

Max. Pull Tension

110 N (25 lbf)

Bulk Cable Weight

50 kg/km

Environmental Suitability

Indoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Dca-s2,d1,a1

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = c

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.206 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.206 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
10GXE00D.06100 Blue Reel 100 m 8719605142504
10GXE00D.06500 Blue Reel 500 m 8719605139832
10GXE00D.08100 Gray Reel 100 m 8719605142511
10GXE00D.08305 Gray Reel 305 m 8719605142528
10GXE00D.08500 Gray Reel 500 m 8719605142641
10GXE00D.B8500 Gray Reel 500 m 8719605229595
10GXE00D.04100 Yellow Reel 100 m 8719605155658
10GXE00D.04500 Yellow Reel 500 m 8719605155665