Product Number: 121702A

CAT5e+ Horizontal Bonded-Pair, 2x4pr, UTP, PVC Jkt, CMR, Siamese

CAT5e+ (350MHz), Siamese 2X4-Bonded-pairs, U/UTP-unshielded, Riser-CMR, Premise Horizontal cable, 24 AWG solid bare copper conductors, polyolefin insulation, ripcord, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force,

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
24 Solid BC - Bare Copper 8

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Inner Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.415 x 0.200 in Yes

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.025 in (0.64 mm) 0.638 in (16.2 mm)

Outer Jacket

Separator Material Nom. Diameter
Polyester Tape PVC - Polyvinyl Chloride 0.738 in (18.7 mm)

Overall Cable Diameter (Nominal)

0.738 in (18.7 mm)

Electricals

Max. Conductor DCR
90 Ohm/km (27 Ohm/1000ft)

Delay

Nom. Velocity of Prop.
70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
1 2 dB/100m
4 4 dB/100m
8 5.7 dB/100m
10 6.4 dB/100m
16 8.1 dB/100m
20 9.2 dB/100m
25 10.3 dB/100m
31.25 11.6 dB/100m
62.5 16.8 dB/100m
100 21.7 dB/100m
155 27.7 dB/100m
200 32 dB/100m
250 36.4 dB/100m
300 40.5 dB/100m
310 41.3 dB/100m
350 44.3 dB/100m

Voltage

UL Voltage Rating
300 V (CMG)

Temperature

UL Temperature Operating Storage
60°C -40°C To +60°C -40°C To +60°C

Bend Radius

Stationary Min.
7.5 in (190 mm)

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

182 lbs/1000ft

Environmental Suitability

Indoor, Indoor

NEC / UL Compliance

CM

CEC / C(UL) Compliance

CM

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Jacket sequentially marked at 2 ft. intervals. U.S. Patents 5,606,151 and 5,734,126. Third party verified to TIA/EIA-568-B.2, Category 5e.

Update and Revision

Revision Number: 0.73 Revision Date: 02-26-2026

Update and Revision

Revision Number: 0.73 Revision Date: 02-26-2026