Product Number: 123084A

DeviceBus®, 2 Pr #22+24 Str TC, PVC+FPE Ins, IS+OA TC Brd, PVC Jkt, AIA Armor, PVC Jkt, CM, CL2

DeviceBus® for ODVA DeviceNet™, 2 Pair 22+24AWG (19x34+19x36) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CM, CL2

  • Availability:
    Global
  • Status:
    Active
123084A

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc.

Conductor

Element No. of Elements Size Stranding Material
Power Pair(s) 1 22 AWG 19x34 TC - Tinned Copper
Data Pair(s) 1 24 AWG 19x36 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Power Pair(s) PVC - Polyvinyl Chloride 0.021 in (0.53 mm) Red & Black
Data Pair(s) PE - Polyethylene (Foam) 0.026 in (0.66 mm) Blue & White

Inner Shield

Element Shield Type Material Coverage
Power Pair(s) Tape Bi-Laminate (Alum+Poly) 100%
Data Pair(s) Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield

Shield Type Material Coverage Drainwire Type
Braid Tinned Copper (TC) 65% 22 AWG (19x34) TC

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.280 in (7.11 mm)

Armor

Armor Type & Material
AIA - Aluminum Interlock Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.560 in (14.2 mm)

Overall Cable Diameter (Nominal)

0.560 in (14.2 mm)

Electricals

Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Power Pair(s)
Data Pair(s) 120 Ohm 75%

High Frequency

Element
Data Pair(s)

Voltage

UL Voltage Rating
300 V (CM)

Temperature

UL Temperature
75°C

Environmental Suitability

Sunlight Resistance

NEC / UL Compliance

Article 725, Article 800

CEC / C(UL) Compliance

CMG HLBCD

Update and Revision

Revision Number: 0.57 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.57 Revision Date: 05-05-2023