Product Number: 183082A

DeviceBus®, 2 Pr #15+18 Str TC, PVC+FPE Ins, IS+OA TC Brd, PVC Jkt, CCA Armor, PVC Jkt, CMG PLTC

DeviceBus® for ODVA DeviceNet™, 2 Pair 15+18AWG (19x27+19x30) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Continuously Corrugated Aluminum Armor, PVC Outer Jacket, CMG PLTC

  • Availability:
    Global
  • Status:
    Active
183082A

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc.

Conductor

Element No. of Elements Size Stranding Material
Power Pair(s) 1 15 AWG 19x27 TC - Tinned Copper
Data Pair(s) 1 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code Notes
Power Pair(s) PVC - Polyvinyl Chloride 0.021 in (0.53 mm) Red & Black
Data Pair(s) PE - Polyethylene (Foam) 0.053 in (1.3 mm) Blue & White HDPE

Inner Shield

Element Shield Type Material Coverage
Power Pair(s) Tape Bi-Laminate (Alum+Poly) 100%
Data Pair(s) Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield

Shield Type Material Coverage Drainwire Type
Braid Tinned Copper (TC) 65% 18 AWG (19x30) TC

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.480 in (12.2 mm)

Armor

Armor Type & Material
CCAA - Continuously Corrugated Aluminum Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.055 in (1.4 mm) 0.825 in (21.0 mm)

Overall Cable Diameter (Nominal)

0.825 in (21.0 mm)

Electricals

Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Power Pair(s)
Data Pair(s) 120 Ohm 75%

High Frequency

Element
Data Pair(s)

Voltage

UL Voltage Rating
300 V (CMG, PLTC)

Temperature

UL Temperature
75°C

Environmental Suitability

Sunlight Resistance

NEC / UL Compliance

Article 725, Article 800

CEC / C(UL) Compliance

CMG

Update and Revision

Revision Number: 0.60 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.60 Revision Date: 05-05-2023